50BNR19H

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

50BNR19HTYNV1VSUMP4Y

Boundary Dimensions

BNR: 18° Bearing Type
d 50 mm Bore diameter
D 72 mm Outside diameter
B 12 mm Width
BN 2.2 mm
SN 7.0 mm
SB 1.4 mm
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 16.1 kN Basic Dynamic Load Rating
C0r 9.30 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 20000 min-1 Limiting Speed
Oil (Oil-air) 23000 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 15.9 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 55 mm Diameter of Shaft Abutment
Da(max.) 67 mm Diameter of Housing Abutment
Db(max.) 69.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 9.10 kN Permissible Axial Load

Calculation factors

f0 10.7 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 49N/μm 0μm
L 177N 78N/μm -8μm
M 359N 103N/μm -16μm

Additional information

0.84 g/brg Recommended Grease Quantities

Mass

0.111 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
50BNR19HTYNV1VSUMP4Y 16.1 9.30 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 20000 23000 0.111

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNR
NSK Product Type Super Precision Bearing
Designations 50BNR19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.