50TMP74

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

50TMP74

Boundary Dimensions

d 50 mm Bore diameter
D 110 mm Outside diameter
T,T3 27 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 139000 N Basic dynamic load rating
C0a 470000 N Basic static load rating

Speeds

Grease 900 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

Dw 11 mm
t 8 mm Height shaft washer
d1 109 mm Outside diameter shaft washer
D1 52 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 100 mm Diameter of shaft abutment
Da (max.) 61 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 1.52 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 50TMP74
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.