50TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

50TMP93

Boundary Dimensions

d 50 mm Bore diameter
D 95 mm Outside diameter
T,T3 27 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 113000 N Basic dynamic load rating
C0a 350000 N Basic static load rating

Speeds

Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Dimensions

Dw 11 mm
t 8 mm Height shaft washer
d1 93 mm Outside diameter shaft washer
D1 52 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 89 mm Diameter of shaft abutment
Da (max.) 57 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.94 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 50TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.