51120

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51120

Boundary Dimensions

d 100 mm Bore diameter
D 135 mm Outside diameter
T,T3 25 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 86000 N Basic dynamic load rating
C0a 268000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Dimensions

d1 135 mm Outside diameter shaft washer
D1 102 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 121 mm Diameter of shaft abutment
Da (max.) 114 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.96 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51120 100 135 25 86000 268000 ISO NORMAL CLASS 1700 2600 0.96

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.