51124

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51124

Boundary Dimensions

d 120 mm Bore diameter
D 155 mm Outside diameter
T,T3 25 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 90000 N Basic dynamic load rating
C0a 310000 N Basic static load rating

Speeds

Grease 1600 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Dimensions

d1 155 mm Outside diameter shaft washer
D1 122 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 141 mm Diameter of shaft abutment
Da (max.) 134 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 1.12 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51124 120 155 25 90000 310000 ISO NORMAL CLASS 1600 2400 1.12

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.