51126

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51126

Boundary Dimensions

d 130 mm Bore diameter
D 170 mm Outside diameter
T,T3 30 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 105000 N Basic dynamic load rating
C0a 350000 N Basic static load rating

Speeds

Grease 1400 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

d1 170 mm Outside diameter shaft washer
D1 132 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 154 mm Diameter of shaft abutment
Da (max.) 146 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 1.68 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51126 130 170 30 105000 350000 ISO NORMAL CLASS 1400 2000 1.68

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.