51132X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51132X

Boundary Dimensions

d 160 mm Bore diameter
D 200 mm Outside diameter
T,T3 31 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 113000 N Basic dynamic load rating
C0a 425000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

d1 198 mm Outside diameter shaft washer
D1 162 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 184 mm Diameter of shaft abutment
Da (max.) 176 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 2.07 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51132X 160 200 31 113000 425000 ISO NORMAL CLASS 1200 1900 2.07

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.