51148X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51148X

Boundary Dimensions

d 240 mm Bore diameter
D 300 mm Outside diameter
T,T3 45 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 229000 N Basic dynamic load rating
C0a 935000 N Basic static load rating

Speeds

Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

d1 297 mm Outside diameter shaft washer
D1 243 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 276 mm Diameter of shaft abutment
Da (max.) 264 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 6.55 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51148X 240 300 45 229000 935000 ISO NORMAL CLASS 850 1200 6.55

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.