51200

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51200

Boundary Dimensions

d 10 mm Bore diameter
D 26 mm Outside diameter
T,T3 11 mm Height
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 12800 N Basic dynamic load rating
C0a 17100 N Basic static load rating

Speeds

Grease 6000 min-1 Grease lubrication
Oil (Oil-bath) 9000 min-1 Oil-bath lubrication

Dimensions

d1 26 mm Outside diameter shaft washer
D1 12 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 20 mm Diameter of shaft abutment
Da (max.) 16 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.028 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51200 10 26 11 12800 17100 ISO NORMAL CLASS 6000 9000 0.028

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.