51211

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51211

Boundary Dimensions

d 55 mm Bore diameter
D 90 mm Outside diameter
T,T3 25 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 70000 N Basic dynamic load rating
C0a 159000 N Basic static load rating

Speeds

Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Dimensions

d1 90 mm Outside diameter shaft washer
D1 57 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 76 mm Diameter of shaft abutment
Da (max.) 69 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.599 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51211 55 90 25 70000 159000 ISO NORMAL CLASS 2200 3200 0.599

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.