51224

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51224

Boundary Dimensions

d 120 mm Bore diameter
D 170 mm Outside diameter
T,T3 39 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 141000 N Basic dynamic load rating
C0a 430000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Dimensions

d1 170 mm Outside diameter shaft washer
D1 123 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 150 mm Diameter of shaft abutment
Da (max.) 140 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 2.7 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51224 120 170 39 141000 430000 ISO NORMAL CLASS 1200 1800 2.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.