51236X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51236X

Boundary Dimensions

d 180 mm Bore diameter
D 250 mm Outside diameter
T,T3 56 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 284000 N Basic dynamic load rating
C0a 955000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

d1 247 mm Outside diameter shaft washer
D1 183 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 222 mm Diameter of shaft abutment
Da (max.) 208 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 7.94 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51236X 180 250 56 284000 955000 ISO NORMAL CLASS 800 1200 7.94

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.