51305

Single-Direction Thrust Ball Bearings

51305

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
51305
Display units

Parts Number

51305

Boundary Dimensions

d 25 mm Bore diameter
D 52 mm Outside diameter
T,T3 18 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 36000 N Basic dynamic load rating
C0a 61500 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 5000 min-1 Oil-bath lubrication

Dimensions

d1 52 mm Outside diameter shaft washer
D1 27 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 41 mm Diameter of shaft abutment
Da (max.) 36 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.169 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.