51310 Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
51310 Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

51310

Boundary Dimensions

d 50 mm Bore diameter
D 95 mm Outside diameter
T,T3 31 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 97500 N Basic dynamic load rating
C0a 202000 N Basic static load rating

Speeds

Grease 1800 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

d1 95 mm Outside diameter shaft washer
D1 52 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 77 mm Diameter of shaft abutment
Da (max.) 68 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.931 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51310 50 95 31 97500 202000 1800 2800 0.931

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.