51417X Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
51417X Single-Direction Thrust Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

51417X

Boundary Dimensions

d 85 mm Bore diameter
D 180 mm Outside diameter
T,T3 72 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 310000 N Basic dynamic load rating
C0a 755000 N Basic static load rating

Speeds

Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Dimensions

d1 177 mm Outside diameter shaft washer
D1 88 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 141 mm Diameter of shaft abutment
Da (max.) 124 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 8.51 kg
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51417X 85 180 72 310000 755000 850 1300 8.51

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.