51418X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51418X

Boundary Dimensions

d 90 mm Bore diameter
D 190 mm Outside diameter
T,T3 77 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 330000 N Basic dynamic load rating
C0a 825000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

d1 187 mm Outside diameter shaft washer
D1 93 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 149 mm Diameter of shaft abutment
Da (max.) 131 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 10.2 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51418X 90 190 77 330000 825000 ISO NORMAL CLASS 800 1200 10.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.