51436X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

51436X

Boundary Dimensions

d 180 mm Bore diameter
D 360 mm Outside diameter
T,T3 140 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 750000 N Basic dynamic load rating
C0a 2730000 N Basic static load rating

Speeds

Grease 400 min-1 Grease lubrication
Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Dimensions

d1 355 mm Outside diameter shaft washer
D1 184 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 285 mm Diameter of shaft abutment
Da (max.) 255 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 70.5 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51436X 180 360 140 750000 2730000 ISO NORMAL CLASS 400 600 70.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.