5201C4

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

5201C4

Boundary Dimensions

d 12 mm Bore diameter
D 32 mm Outside diameter
B 15.9 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 11600 N Basic dynamic load rating
C0r 5800 N Basic static load rating

Speeds

Grease 15000 min-1 Grease lubrication
Oil (Oil-bath) 20000 min-1 Oil-bath lubrication

Dimensions

a0 16.7 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 17 mm Diameter of shaft abutment
Da (max.) 27 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.06 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance C4
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5201 12 32 15.9 11600 5800 ISO NORMAL CLASS 15000 20000 0.06

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5201
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.