5202 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5202 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5202C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5202C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5202C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5202

Boundary Dimensions

d 15 mm Bore diameter
D 35 mm Outside diameter
B 15.9 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 12900 N Basic dynamic load rating
C0r 7050 N Basic static load rating

Speeds

Grease 13000 min-1 Grease lubrication
Oil (Oil-bath) 17000 min-1 Oil-bath lubrication

Dimensions

a0 18.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 20 mm Diameter of shaft abutment
Da (max.) 30 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.07 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5202 15 35 15.9 12900 7050 13000 17000 0.07

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5202
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.