5207 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5207 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5207C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5207C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5207C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5207

Boundary Dimensions

d 35 mm Bore diameter
D 72 mm Outside diameter
B 27 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 43000 N Basic dynamic load rating
C0r 28700 N Basic static load rating

Speeds

Grease 6300 min-1 Grease lubrication
Oil (Oil-bath) 8000 min-1 Oil-bath lubrication

Dimensions

a0 36.6 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 42 mm Diameter of shaft abutment
Da (max.) 65 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.43 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5207 35 72 27 43000 28700 6300 8000 0.43

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5207
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.