5209C2

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

5209C2

Boundary Dimensions

d 45 mm Bore diameter
D 85 mm Outside diameter
B 30.2 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 54500 N Basic dynamic load rating
C0r 38000 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 6700 min-1 Oil-bath lubrication

Dimensions

a0 43.4 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 52 mm Diameter of shaft abutment
Da (max.) 78 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.62 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5209 45 85 30.2 54500 38000 ISO NORMAL CLASS 5000 6700 0.62

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5209
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.