5211C2

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

5211C2

Boundary Dimensions

d 55 mm Bore diameter
D 100 mm Outside diameter
B 33.3 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 61500 N Basic dynamic load rating
C0r 49000 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 5600 min-1 Oil-bath lubrication

Dimensions

a0 50.1 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 64 mm Diameter of shaft abutment
Da (max.) 91 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 0.96 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5211 55 100 33.3 61500 49000 ISO NORMAL CLASS 4300 5600 0.96

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5211
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.