5217 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5217 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5217C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5217C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5217C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5217

Boundary Dimensions

d 85 mm Bore diameter
D 150 mm Outside diameter
B 49.2 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 128000 N Basic dynamic load rating
C0r 110000 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 3600 min-1 Oil-bath lubrication

Dimensions

a0 75.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 95 mm Diameter of shaft abutment
Da (max.) 140 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 3.4 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5217 85 150 49.2 128000 110000 2800 3600 3.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5217
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.