5302 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5302 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5302C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5302C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5302C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5302

Boundary Dimensions

d 15 mm Bore diameter
D 42 mm Outside diameter
B 19 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 19400 N Basic dynamic load rating
C0r 10200 N Basic static load rating

Speeds

Grease 11000 min-1 Grease lubrication
Oil (Oil-bath) 15000 min-1 Oil-bath lubrication

Dimensions

a0 22 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 21 mm Diameter of shaft abutment
Da (max.) 36 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.11 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5302 15 42 19 19400 10200 11000 15000 0.11

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5302
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.