5307 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5307 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5307C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5307C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5307C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5307

Boundary Dimensions

d 35 mm Bore diameter
D 80 mm Outside diameter
B 34.9 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 56000 N Basic dynamic load rating
C0r 36000 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

a0 41.6 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 44 mm Diameter of shaft abutment
Da (max.) 71 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 0.79 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5307 35 80 34.9 56000 36000 5600 7500 0.79

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5307
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.