5310 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5310 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5310C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5310C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5310C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5310

Boundary Dimensions

d 50 mm Bore diameter
D 110 mm Outside diameter
B 44.4 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 89500 N Basic dynamic load rating
C0r 61500 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 5600 min-1 Oil-bath lubrication

Dimensions

a0 55.6 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 60 mm Diameter of shaft abutment
Da (max.) 100 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 1.95 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5310 50 110 44.4 89500 61500 4300 5600 1.95

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5310
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.