5312 Series

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
5312 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5312C3 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5312C2 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
5312C4 Double-Row Angular Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

5312

Boundary Dimensions

d 60 mm Bore diameter
D 130 mm Outside diameter
B 54 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 138000 N Basic dynamic load rating
C0r 98500 N Basic static load rating

Speeds

Grease 3400 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Dimensions

a0 69.2 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 72 mm Diameter of shaft abutment
Da (max.) 118 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 3.15 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5312 60 130 54 138000 98500 3400 4500 3.15

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5312
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.