5314

Double-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

5314

Boundary Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B 63.5 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 175000 N Basic dynamic load rating
C0r 128000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Dimensions

a0 78.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 82 mm Diameter of shaft abutment
Da (max.) 138 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 4.9 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
5314 70 150 63.5 175000 128000 ISO NORMAL CLASS 3000 3800 4.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Designations 5314
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.