53213

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53213

Boundary Dimensions

d 65 mm Bore diameter
D 100 mm Outside diameter
T,T3 28.7 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 75500 N Basic dynamic load rating
C0a 189000 N Basic static load rating

Speeds

Grease 1900 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

A 40 mm Centre height housing washer sphere
R 80 mm Radius sphered housing washer
d1 100 mm Outside diameter shaft washer
D1 67 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 86 mm Diameter of shaft abutment
Da (max.) 79 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.812 kg

Properties

Types With Aligning Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53213 65 100 28.7 75500 189000 ISO NORMAL CLASS 1900 2800 0.812

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.