53222U

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53222U

Boundary Dimensions

d 110 mm Bore diameter
D 160 mm Outside diameter
T,T3 40.2 mm Height
T4 45 mm Height bearing include seat washer
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 136000 N Basic dynamic load rating
C0a 395000 N Basic static load rating

Speeds

Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

A 65 mm Centre height housing washer sphere
R 125 mm Radius sphered housing washer
b 14 mm Height sphered housing washer
D2 135 mm Inner diameter sphered seat washer
d1 160 mm Outside diameter shaft washer
D3 165 mm Outside diameter sphered housing washer
D1 113 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 140 mm Diameter of shaft abutment
Da (max.) 130 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 3.2 kg

Properties

Types With Aligning Seat Washer
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53222U 110 160 40.2 45 136000 395000 ISO NORMAL CLASS 1300 1900 3.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.