53264X Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
53264X Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

53264X

Boundary Dimensions

d 320 mm Bore diameter
D 440 mm Outside diameter
T,T3 100.5 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 585000 N Basic dynamic load rating
C0a 2680000 N Basic static load rating

Speeds

Grease 450 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

A 157 mm Centre height housing washer sphere
R 320 mm Radius sphered housing washer
d1 435 mm Outside diameter shaft washer
D1 325 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 391 mm Diameter of shaft abutment
Da (max.) 369 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 49.9 kg

Properties

Types With Aligning Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53264X 320 440 100.5 585000 2680000 450 670 49.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.