53306U

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53306U

Boundary Dimensions

d 30 mm Bore diameter
D 60 mm Outside diameter
T,T3 22.6 mm Height
T4 25 mm Height bearing include seat washer
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 43000 N Basic dynamic load rating
C0a 78500 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

A 22 mm Centre height housing washer sphere
R 50 mm Radius sphered housing washer
b 7 mm Height sphered housing washer
D2 45 mm Inner diameter sphered seat washer
d1 60 mm Outside diameter shaft washer
D3 62 mm Outside diameter sphered housing washer
D1 32 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 48 mm Diameter of shaft abutment
Da (max.) 42 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.336 kg

Properties

Types With Aligning Seat Washer
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53306U 30 60 22.6 25 43000 78500 ISO NORMAL CLASS 2800 4300 0.336

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.