53320U

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53320U

Boundary Dimensions

d 100 mm Bore diameter
D 170 mm Outside diameter
T,T3 59.2 mm Height
T4 64 mm Height bearing include seat washer
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 239000 N Basic dynamic load rating
C0a 595000 N Basic static load rating

Speeds

Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

A 46 mm Centre height housing washer sphere
R 125 mm Radius sphered housing washer
b 18 mm Height sphered housing washer
D2 135 mm Inner diameter sphered seat washer
d1 170 mm Outside diameter shaft washer
D3 175 mm Outside diameter sphered housing washer
D1 103 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 142 mm Diameter of shaft abutment
Da (max.) 128 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 6.37 kg

Properties

Types With Aligning Seat Washer
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53320U 100 170 59.2 64 239000 595000 ISO NORMAL CLASS 1000 1500 6.37

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.