53324XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53324XU

Boundary Dimensions

d 120 mm Bore diameter
D 210 mm Outside diameter
T,T3 74.1 mm Height
T4 80 mm Height bearing include seat washer
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 330000 N Basic dynamic load rating
C0a 930000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

A 63 mm Centre height housing washer sphere
R 160 mm Radius sphered housing washer
b 22 mm Height sphered housing washer
D2 165 mm Inner diameter sphered seat washer
d1 205 mm Outside diameter shaft washer
D3 220 mm Outside diameter sphered housing washer
D1 123 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 173 mm Diameter of shaft abutment
Da (max.) 157 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 12.4 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53324XU 120 210 74.1 80 330000 930000 ISO NORMAL CLASS 800 1200 12.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.