53328XU Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
53328XU Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

53328XU

Boundary Dimensions

d 140 mm Bore diameter
D 240 mm Outside diameter
T,T3 84.9 mm Height
T4 92 mm Height bearing include seat washer
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 370000 N Basic dynamic load rating
C0a 1130000 N Basic static load rating

Speeds

Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

A 68 mm Centre height housing washer sphere
R 180 mm Radius sphered housing washer
b 26 mm Height sphered housing washer
D2 190 mm Inner diameter sphered seat washer
d1 235 mm Outside diameter shaft washer
D3 250 mm Outside diameter sphered housing washer
D1 144 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 199 mm Diameter of shaft abutment
Da (max.) 181 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 19.5 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53328XU 140 240 84.9 92 370000 1130000 670 1000 19.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.