53334XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53334XU

Boundary Dimensions

d 170 mm Bore diameter
D 280 mm Outside diameter
T,T3 91.3 mm Height
T4 100 mm Height bearing include seat washer
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 465000 N Basic dynamic load rating
C0a 1570000 N Basic static load rating

Speeds

Grease 600 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Dimensions

A 105 mm Centre height housing washer sphere
R 225 mm Radius sphered housing washer
b 29 mm Height sphered housing washer
D2 220 mm Inner diameter sphered seat washer
d1 275 mm Outside diameter shaft washer
D3 290 mm Outside diameter sphered housing washer
D1 174 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 235 mm Diameter of shaft abutment
Da (max.) 215 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 28 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53334XU 170 280 91.3 100 465000 1570000 ISO NORMAL CLASS 600 900 28

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.