53338XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53338XU

Boundary Dimensions

d 190 mm Bore diameter
D 320 mm Outside diameter
T,T3 111 mm Height
T4 121 mm Height bearing include seat washer
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 550000 N Basic dynamic load rating
C0a 1960000 N Basic static load rating

Speeds

Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 750 min-1 Oil-bath lubrication

Dimensions

A 104 mm Centre height housing washer sphere
R 250 mm Radius sphered housing washer
b 33 mm Height sphered housing washer
D2 255 mm Inner diameter sphered seat washer
d1 315 mm Outside diameter shaft washer
D3 330 mm Outside diameter sphered housing washer
D1 195 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 266 mm Diameter of shaft abutment
Da (max.) 244 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 44.7 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53338XU 190 320 111 121 550000 1960000 ISO NORMAL CLASS 500 750 44.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.