53340X Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
53340X Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

53340X

Boundary Dimensions

d 200 mm Bore diameter
D 340 mm Outside diameter
T,T3 118.4 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 600000 N Basic dynamic load rating
C0a 2220000 N Basic static load rating

Speeds

Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 710 min-1 Oil-bath lubrication

Dimensions

A 92 mm Centre height housing washer sphere
R 250 mm Radius sphered housing washer
d1 335 mm Outside diameter shaft washer
D1 205 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 282 mm Diameter of shaft abutment
Da (max.) 258 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 46.2 kg

Properties

Types With Aligning Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53340X 200 340 118.4 600000 2220000 480 710 46.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.