53409 Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
53409 Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

53409

Boundary Dimensions

d 45 mm Bore diameter
D 100 mm Outside diameter
T,T3 42.4 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 128000 N Basic dynamic load rating
C0a 246000 N Basic static load rating

Speeds

Grease 1600 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Dimensions

A 29 mm Centre height housing washer sphere
R 80 mm Radius sphered housing washer
d1 100 mm Outside diameter shaft washer
D1 47 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 78 mm Diameter of shaft abutment
Da (max.) 67 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 1.53 kg

Properties

Types With Aligning Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53409 45 100 42.4 128000 246000 1600 2400 1.53

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.