53413U

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53413U

Boundary Dimensions

d 65 mm Bore diameter
D 140 mm Outside diameter
T,T3 60.2 mm Height
T4 65 mm Height bearing include seat washer
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 234000 N Basic dynamic load rating
C0a 495000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1700 min-1 Oil-bath lubrication

Dimensions

A 40 mm Centre height housing washer sphere
R 112 mm Radius sphered housing washer
b 17.5 mm Height sphered housing washer
D2 100 mm Inner diameter sphered seat washer
d1 140 mm Outside diameter shaft washer
D3 145 mm Outside diameter sphered housing washer
D1 68 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 110 mm Diameter of shaft abutment
Da (max.) 95 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 5.13 kg

Properties

Types With Aligning Seat Washer
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53413U 65 140 60.2 65 234000 495000 ISO NORMAL CLASS 1100 1700 5.13

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.