53416

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53416

Boundary Dimensions

d 80 mm Bore diameter
D 170 mm Outside diameter
T,T3 72.2 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 272000 N Basic dynamic load rating
C0a 620000 N Basic static load rating

Speeds

Grease 900 min-1 Grease lubrication
Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Dimensions

A 36 mm Centre height housing washer sphere
R 125 mm Radius sphered housing washer
d1 170 mm Outside diameter shaft washer
D1 83 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 133 mm Diameter of shaft abutment
Da (max.) 117 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 7.33 kg

Properties

Types With Aligning Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53416 80 170 72.2 272000 620000 ISO NORMAL CLASS 900 1300 7.33

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.