53420X

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53420X

Boundary Dimensions

d 100 mm Bore diameter
D 210 mm Outside diameter
T,T3 90 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 370000 N Basic dynamic load rating
C0a 985000 N Basic static load rating

Speeds

Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

A 50 mm Centre height housing washer sphere
R 160 mm Radius sphered housing washer
d1 205 mm Outside diameter shaft washer
D1 103 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 165 mm Diameter of shaft abutment
Da (max.) 145 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 15 kg

Properties

Types With Aligning Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53420X 100 210 90 370000 985000 ISO NORMAL CLASS 710 1100 15

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.