53422XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53422XU

Boundary Dimensions

d 110 mm Bore diameter
D 230 mm Outside diameter
T,T3 99.7 mm Height
T4 109 mm Height bearing include seat washer
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 415000 N Basic dynamic load rating
C0a 1150000 N Basic static load rating

Speeds

Grease 630 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

A 59 mm Centre height housing washer sphere
R 180 mm Radius sphered housing washer
b 29 mm Height sphered housing washer
D2 170 mm Inner diameter sphered seat washer
d1 225 mm Outside diameter shaft washer
D3 240 mm Outside diameter sphered housing washer
D1 113 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 181 mm Diameter of shaft abutment
Da (max.) 159 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 24.3 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53422XU 110 230 99.7 109 415000 1150000 ISO NORMAL CLASS 630 950 24.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.