53434XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53434XU

Boundary Dimensions

d 170 mm Bore diameter
D 340 mm Outside diameter
T,T3 141 mm Height
T4 156 mm Height bearing include seat washer
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 715000 N Basic dynamic load rating
C0a 2480000 N Basic static load rating

Speeds

Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Dimensions

A 74 mm Centre height housing washer sphere
R 250 mm Radius sphered housing washer
b 46 mm Height sphered housing washer
D2 255 mm Inner diameter sphered seat washer
d1 335 mm Outside diameter shaft washer
D3 350 mm Outside diameter sphered housing washer
D1 174 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 269 mm Diameter of shaft abutment
Da (max.) 241 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 73 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53434XU 170 340 141 156 715000 2480000 ISO NORMAL CLASS 430 630 73

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.