5582/5535

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

5582/5535

Boundary Dimensions

d 60.325 mm Bore diameter
D 122.238 mm Outside diameter
T 43.658 mm Total width
B 43.764 mm Width of inner ring
C 36.512 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 0.8 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 243000 N Basic dynamic load rating
C0r 292000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4000 min-1 Oil-bath lubrication

Dimensions

a 30 mm Effective load center

Abutment and Fillet Dimensions

da 73 mm Diameter of shaft abutment
Da 106 mm Diameter of housing abutment
db 72 mm Diameter of shaft abutment
Db 116 mm Diameter of housing abutment
ra (max.) 0.8 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.92 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 1.61 kg
CUP (approx.) 0.815 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 5582/5535
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.