55BER10E

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

55BER10ETYNXV1VSUMP4

Boundary Dimensions

BER: 25° Bearing Type
d 55 mm Bore diameter
D 90 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 18.1 kN Basic Dynamic Load Rating
C0r 12.0 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 17800 min-1 Limiting Speed
Oil (Oil-air) 25200 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 25.7 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 62 mm Diameter of Shaft Abutment
Da(max.) 83 mm Diameter of Housing Abutment
Db(max.) 85 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 21.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 81N/μm 0μm
L 356N 160N/μm -10μm
M 725N 208N/μm -18μm

Additional information

1.6 g/brg Recommended Grease Quantities

Mass

0.414 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
55BER10ETYNXV1VSUMP4 18.1 12.0 P4: ISO Class 4 17800 25200 0.414

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 55BER10E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.