560/553X

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

560/553X

Boundary Dimensions

d 66.675 mm Bore diameter
D 122.238 mm Outside diameter
T 38.1 mm Total width
B 36.678 mm Width of inner ring
C 30.162 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 198000 N Basic dynamic load rating
C0r 221000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4000 min-1 Oil-bath lubrication

Dimensions

a 28.8 mm Effective load center

Abutment and Fillet Dimensions

da 81 mm Diameter of shaft abutment
Da 108 mm Diameter of housing abutment
db 75 mm Diameter of shaft abutment
Db 115 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.35 Constant
Y0 0.95 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 1.14 kg
CUP (approx.) 0.692 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 560/553X
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.