60/530 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
60/530MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/530MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

60/530

Boundary Dimensions

d 530 mm Bore diameter
D 780 mm Outside diameter
B 112 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 745000 N Basic dynamic load rating
C0r 1300000 N Basic static load rating

Speeds

Grease 600 min-1 Grease lubrication
Oil (Oil-bath) 750 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 556 mm Diameter of shaft abutment
Da (max.) 754 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet

Calculation factors

fo 16 Factor

Additional information

z 14 Number of Balls
Dw 76.2 mm Ball Diameter

Mass

(approx.) 184 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
60/530 745000 1300000 600 750 14 76.2 3 184

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 60/530
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.