60/630 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
60/630MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
60/630MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

60/630

Boundary Dimensions

d 630 mm Bore diameter
D 920 mm Outside diameter
B 128 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 825000 N Basic dynamic load rating
C0r 1620000 N Basic static load rating

Speeds

Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 662 mm Diameter of shaft abutment
Da (max.) 888 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

fo 16.4 Factor

Additional information

z 17 Number of Balls
Dw 76.2 mm Ball Diameter

Mass

(approx.) 285 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
60/630 825000 1620000 480 600 17 76.2 3 285

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 60/630
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.