60/630MC2

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

60/630MC2

Boundary Dimensions

d 630 mm Bore diameter
D 920 mm Outside diameter
B 128 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 825000 N Basic dynamic load rating
C0r 1620000 N Basic static load rating

Speeds

Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 662 mm Diameter of shaft abutment
Da (max.) 888 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.4 Factor

Additional information

z 17 Number of Balls
Dw 76.2 mm Ball Diameter

Mass

(approx.) 285 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
60/630 825000 1620000 ISO NORMAL CLASS 480 600 17 76.2 3 285

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 60/630
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.